Catalog No. : HS16-12-4
Description: HVYWALLHTSHK3:1 BLK NO16-12 48IN
UPC: 786210898346
Made or assembled in Canada.
Heavy-Wall Heat-Shrinkable Tubing for Cable Range 16 - 12 AWG, Expanded Diameter 0.35 Inch, Length 48 Inch, 600 Volt, 90 Degrees Continuous Use, Cross-linked Polyolefin with Thermoplastic Adhesive Liner, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Made of thermally stabilized cross-linked polyolefin, enabling a recovered wall thickenss greater than that of the cable jacket replaced. |
Specifications
|
Voltage Rating |
600 V |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
48 in , 304.8 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 702106 | 903202 | N/A | N/A | N/A |
| UL | E100543 | N/A | ZMWQ | N/A | N/A |