text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 104

Catalog No. : HS104

Description:  1.25 INCH STRAP, RGD/IMC,STL,1 HOLE

UPC: 785991418088

1-1/4 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here