text.skipToContent text.skipToNavigation

Catalog No. : HS101-10

Description:  1/2 STRAP, RGD/IMC,STL,1 HOLE,10/BG

UPC: 785991213539

1/2 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit, Bag of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1/2 Inch

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

12.7-12.7 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here