text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 101

Catalog No. : HS101

Description:  1/2 STRAP, RGD/IMC,STL,1 HOLE

UPC: 785991418026

1/2 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1/2 Inch

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here