text.skipToContent text.skipToNavigation

Catalog No. : HP2416C

Description:  24X16X10 HP N4X ENCL

UPC: 34481112969

Non-metallic Himeline HP series enclosure with opaque hinged quick-release cover, 24 Inches x 16 Inches x 10 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

Resistant to corrosion, sunlight, chemicals, dirt and moisture.

Application

Junction boxes

Specifications

Material

Fiberglass-reinforced polyester

NEMA Rating

1, 3, 3S, 4, 4X, 12, 13

Classifications

Brand Name

Carlon

ETIM EC000200 Enclosure for control circuit devices

Material housing

Plastic

Colour housing cover

Grey

Width

436 mm

Width

16 inch

Height

647 mm

Height

24 inch

Depth

250 mm

Depth

10 inch

Documents/Support Tools

Sales Drawing

Click here

Click here