text.skipToContent text.skipToNavigation

Alternate Catalog No. : HM 56 (PINT)

Catalog No. : HM56PINT

Description:  OXIDE INHIBITOR (1 PINT)

UPC: 783786732128

Oxide Inhibiting Joint Compound for Overhead Compression, Partial-Tension or Loop Splices, Service Entrance and Pin Terminals (1 Pint)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fully compatible with all solid insulating materials. Materials include rubber, paper and impregnating oils.
  • Operating range of -40 degrees F to 300 degrees F. Stable over a wide temperature range.
  • Oxide Inhibiting Joint compound for Overhead Compression, Partial-Tension Splices, Service Entrance and Pin Terminals.

Descriptors

Category

Iron corrosion inhibitor

Special Features

Seals Electrical Connections from Oxygen and Moisture.

Application

For Overhead Compression, Partial-Tension Splices, Service Entrance and Pin Terminals.

Specifications

Temperature Range

-40 to +300 F

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here