text.skipToContent text.skipToNavigation

Alternate Catalog No. : HM 52 (1/2 PINT)

Catalog No. : HM521/2PINT

Description:  OXIDEINHIBITOR FULLTEN SPLICE 1/2PT

UPC: 783786732043

Seals Electrical Connections from Oxygen and Moisture.

Oxide Inhibitor - oxide inhibiting joint compound for full tension splices only, 1/2 pint (8 fluid oz.)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fully compatible with all solid insulating materials. Materials include rubber, paper and impregnating oils.
  • Operating range of -40 degrees F to 300 degrees F. Stable over a wide temperature range.
  • Joint compound for Full Tension Splices only. Superior for making full tension splices and aluminum cable connections, respectively.
  • For larger container sizes, please consult your Thomas & Betts representative.

Descriptors

Category

Iron corrosion inhibitor

Special Features

Seals Electrical Connections from Oxygen and Moisture.

Application

For Full-Tension Splices Only.

Specifications

Temperature Range

-40 to +300 F

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here