Alternate Catalog No. : HL 604
Catalog No. : HL604
Description: 1.25 IN PULL CORNER ELB,RGD/IMC,DC
UPC: 785991018264
Elbow, Pull Corner, Conduit Size 1-1/4 Inch, Length 2.26 Inch, Opening Size 1.97 Inch, Die Cast Zinc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |