text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 603

Catalog No. : HL603

Description:  1 INCH PULL CORNER ELB,RGD/IMC,DC

UPC: 785991415841

Elbow, Pull Corner, Conduit Size 1 Inch, Length 1.95 Inch, Opening Size 1.59 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

For use with rigid/IMC conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant