Alternate Catalog No. : HL 6-6535
Catalog No. : HL6-6535
Description: CU 2-HOLE LUG 6 AWG TIN PLATED
UPC: 783786731947
Copper Two-Hole Lug, Wire Size # 6 AWG, Bolt Hole 1/4, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Twist on wire connector |
Specifications
Conductor Range |
#22-8 AWG |
Material |
Polypropylene |
Color |
Blue |
Temperature Rating |
257 F , 125 C |
Mounting |
Twist-On |
Classifications
Brand Name |
Color Keyed / Blackburn |