text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 500-6535

Catalog No. : HL500-6535

Description:  CU TP 2HL 4/0-500 LUG 1/2 BOLT TP

UPC: 783786731855

Tin Plated Copper Two-Hole Lug - Wire Size 4/0 AWG - 500kcmil, Bolt Hole 1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant