text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 4/0 N

Catalog No. : HL4/0N

Description:  CU TWO-HOLE LUG 4/0 STR PH TIN PLAT

UPC: 783786731701

Copper Two-Hole Lug, Wire Size 4/0 Stranded, Bolt Hole 1/2 Inch, Tin Plated with Peep Hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

#22-8 AWG

Material

Polypropylene

Color

Blue

Temperature Rating

257 F , 125 C

Mounting

Twist-On

Classifications

Brand Name

Color Keyed / Blackburn