Alternate Catalog No. : HL 350-68 90
Catalog No. : HL350-6890
Description: CU ONE-HOLE LUG 350 STR 90 DEG BEND
UPC: 783786731695
Copper One-Hole Lug with 90 Degree Bend, Wire Size 350 kcmil, Bolt Hole 3/4 Inch, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Twist on wire connector |
Specifications
Conductor Range |
#22-8 AWG |
Material |
Polypropylene |
Color |
Blue |
Temperature Rating |
257 F , 125 C |
Mounting |
Twist-On |
Classifications
Brand Name |
Color Keyed / Blackburn |