Alternate Catalog No. : HL 350-48
Catalog No. : HL350-48
Description: CU 1-HOLE LUG 350 1/2IN PH TIN PLT
UPC: 783786731671
Copper One-Hole Lug, Wire Size 350 kcmil, Bolt Hole 1/2 Inch, Tin Plated with Peep Hole
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Twist on wire connector |
Specifications
Conductor Range |
#22-8 AWG |
Material |
Polypropylene |
Color |
Blue |
Temperature Rating |
257 F , 125 C |
Mounting |
Twist-On |
Classifications
Brand Name |
Color Keyed / Blackburn |