text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 3/0-48

Catalog No. : HL3/0-48

Description:  CU TP 1HL LUG 3/0STRN 1/2BOLT

UPC: 783786731633

Copper One-Hole Lug, Wire Size 3/0 Stranded, Bolt Hole 1/2 Inch, Tin Plated with Peep Hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

#22-8 AWG

Material

Polypropylene

Color

Blue

Temperature Rating

257 F , 125 C

Mounting

Twist-On

Classifications

Brand Name

Color Keyed / Blackburn