text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 2-48

Catalog No. : HL2-48

Description:  CU TP 1HL No2 LUG 4/8 BOLT PH

UPC: 783786731510

Copper One-Hole Lug, Wire Size #2 Stranded, Bolt Hole 1/2 Inch, Tin Plated with Peep Hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

#2 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1 in