text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 2-38 90

Catalog No. : HL2-3890

Description:  CU ONE-HOLE LUG 2 STR 90 DEG BEND

UPC: 783786731503

Copper One-Hole Lug, 90 Degree Bend, Wire Size #2 Stranded, Bolt Hole 3/8 Inch, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

#2 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in