Alternate Catalog No. : HL 2/0-38
Catalog No. : HL2/0-38
Description: CU TP 1HL 2/0 LUG 3/8 BOLT PH
UPC: 783786731442
Copper One-Hole Lug, Wire Size 2/0 Stranded, Bolt Hole 3/8 Inch, Tin Plated with Peep Hole
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
2/0 AWG |
Number Of Holes |
1 |
Insulation |
None |
Material |
Copper |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
3/8 in |