text.skipToContent text.skipToNavigation

Alternate Catalog No. : HL 1/0-6535

Catalog No. : HL1/0-6535

Description:  CU TP 2HL No.6-1/0 LUG 5/16 BOLT TP

UPC: 783786731381

Copper Two-Hole Lug, Wire Size #6 - 1/0 AWG, Bolt Hole 5/16, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

2

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

5/16 in