text.skipToContent text.skipToNavigation

Alternate Catalog No. : HK 407

Catalog No. : HK407

Description:  2.5 IN COUPLING,COMP.,RGD/IMC,IRON

UPC: 785991415162

2-1/2 Inch, Malleable Iron-Zinc Plated Compression Coupling, For Use with Rigid Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E23018

Dimensions

Trade Size

2-1/2 in

Length

6.25 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here