text.skipToContent text.skipToNavigation

Catalog No. : HIDE75LD10AD

Description:  12V INVISILITE EM UNIT 6W-LED AD

UPC: 624050100499

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 75W, diagnostics, audible, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/