Catalog No. : HDS
Description: STRAP, HOLD DOWN, MCLF
UPC: 783786092055
Bolted Style Hold Down Strap, 304 Stainless Steel. 13 Gage, .09 inch Thick. 2 inch wide x 6.065 inch long with One .133 Radius Slot on each side. Horseshoe Shaped. Quantity one, required per end fitting.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Fuse parts or accessories |
Specifications
Voltage Rating |
5 to 35 kV |
Connection |
Mechanical |
Material |
Stainless Steel |
Classifications
Brand Name |
ELASTIMOLD |
Documents/Support Tools
Sales Drawing |