Alternate Catalog No. : HDL 750-4 N
Catalog No. : HDL750-4N
Description: CU 4H LUG, 750 KCMIL
UPC: 783786812035
Copper Heavy-Duty Four-Hole NEMA Lugs, Wire Size 750
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from heavy-wall Electrolytic Grade seamless Copper tubing. Able to handle the most severe heavy-loading applications.
- Generous inside chamfers for easy cable insertion.
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Copper |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Length |
8-1/4 in |
Documents/Support Tools
Sales Drawing |