text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 500 NTN

Catalog No. : HDL500NTN

Description:  CU 2HL HDUTY COMP LUG 500 1/2B 10PC

UPC: 783786730681

Copper Compression Lug, 500 kcmil, Copper, 1/2 Inch Bolt, Two Hole NEMA Pad, 10 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Length

6-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant