text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 500-4 NTN

Catalog No. : HDL500-4NTN

Description:  COPPER LUG FOR 500 WITH 4 HOLES

UPC: 783786402878

Heavy Duty Copper Four-Hole NEMA Lug - Bolt Hole 1/2 Inch, Wire Range 500 kcmil
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Length

6-38 in