text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 4/0-4 NTN

Catalog No. : HDL4/0-4NTN

Description:  CU COMPRESSION LUG 4/0 STR 4 NEMA

UPC: 783786730674

Heavy Duty Copper Compression Lug, 4/0 STR, Copper, 1/2 Inch Bolt, Four Hole NEMA Pad, 10 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Length

4-3/4 in