Alternate Catalog No. : HDL 350 NTN
Catalog No. : HDL350NTN
Description: CU TP 2HL HDUTY COMP NEMA LUG 350
UPC: 783786730629
Tin Plated Copper Heavy-Duty Two-Hole NEMA Lugs, Wire Size 350
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Copper |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Length |
6-9/16 in |