text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 350-4 N

Catalog No. : HDL350-4N

Description:  CU 4H LUG, 250 KCMIL

UPC: 75114266208

Copper Heavy-Duty Four-Hole NEMA Lugs, Wire Size 350, Length 6-9/16 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made from heavy-wall Electrolytic Grade seamless Copper tubing. Able to handle the most severe heavy-loading applications.
  • Generous inside chamfers for easy cable insertion.

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Classifications

Brand Name

Homac

Dimensions

Conductor Size

350 kcmil

Length

6-9/16 in

Documents/Support Tools

Sales Drawing

Click here