Alternate Catalog No. : HDL 3/0 NTN
Catalog No. : HDL3/0NTN
Description: CU TP 2HL HDTY COMP NEMA LUG 3/0
UPC: 75114408981
Copper Heavy-Duty Two-Hole NEMA Lug, Wire Size 3/0, 1/2 Inch Bolt Hole, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from heavy-wall Electrolytic Grade seamless Copper tubing. Able to handle the most severe heavy-loading applications.
- Generous inside chamfers for easy cable insertion.
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Copper |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Length |
5-3/16 in |