text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 3/0 N

Catalog No. : HDL3/0N

Description:  CU HEAVY DUTY 2HOLE LUG WIRE 3/0

UPC: 783786730599

Copper Heavy-Duty Two-Hole NEMA Lugs, Wire Size 3/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made from heavy-wall Electrolytic Grade seamless Copper tubing. Able to handle the most severe heavy-loading applications.
  • Generous inside chamfers for easy cable insertion.

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Standard

IEEE837-2014

Dimensions

Length

5-3/16 in

Documents/Support Tools

Sales Drawing

Click here