text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 2 NTN

Catalog No. : HDL2NTN

Description:  CU TP 2HL HDUTY COMP NEMA LUG NO2

UPC: 783786730520

Heavy Duty Copper Compression Lug, #2 AWG, 1/2 Inch Bolt, 1-3/4 Hole Spacing, Two Hole NEMA Pad, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Length

5-1/4 in