text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 2 N

Catalog No. : HDL2N

Description:  CU 2HL HDUTY COMP NEMA LUG 2

UPC: 783786730513

Copper Heavy-Duty Two-Hole NEMA Lugs, Wire Size 2
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made from heavy-wall Electrolytic Grade seamless Copper tubing. Able to handle the most severe heavy-loading applications.
  • Generous inside chamfers for easy cable insertion.

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Standard

IEEE837-2014

Dimensions

Length

5-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here