text.skipToContent text.skipToNavigation

Alternate Catalog No. : HDL 1/0 NTN

Catalog No. : HDL1/0NTN

Description:  CU TP 2HL HDUTY COMP NEMA LUG 1/0

UPC: 783786730476

Heavy Duty Copper Compression Lug, 1/0 STR, Copper, 1/2 Inch Bolt, Two Hole NEMA Pad, 50 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Length

5-1/4 in