text.skipToContent text.skipToNavigation

Catalog No. : HD1

Description:  100A/120-240V JUNCTION BOX

UPC: 624871021362

Made or assembled in Canada.

Meter socket flat rate services junction box. 100 amperes 120/240 volts. Underground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Application

For underground installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

23-1/2 Inches Height x 8-5/8 Inches Width x 6-1/16 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 1753571_2015-10-16 N/A

Documents/Support Tools

Sales Drawing

Click here