text.skipToContent text.skipToNavigation

Alternate Catalog No. : HC 409

Catalog No. : HC409

Description:  3.5 INCH CONN,COMP.,RGD/IMC,IRON

UPC: 785991414165

3-1/2 Inch, Compression Connector, Malleable Iron-Zinc Plated, For Use with Rigid Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E23018

Dimensions

Trade Size

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here