Alternate Catalog No. : HBSS-1 X 2.0 AT
Catalog No. : HBSS-1X2.0AT
Description: HBSS-1 X 2.0 AT
UPC: 783786730339
Stainless Steel Bolt, 1/2-13 x 2 inch long Full Thread
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Homac |