Alternate Catalog No. : HBSS-1 X 1.75
Catalog No. : HBSS-1X1.75
Description: HBSS-1 X 1.75
UPC: 783786730322
Stainless Steel Bolt, 1/2-13 x 1-3/4 inch long
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Homac |