text.skipToContent text.skipToNavigation

Catalog No. : HBOR6

Description:  BORE-GARD GASKET 6 IN

UPC: 34481014249

6 inch Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded gasket

Special Features

Provides a watertight seal to keep out ground water anddrilling fluid

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

6 Inches