Alternate Catalog No. : HBA-1 X 2.5
Catalog No. : HBA-1X2.5
Description: HBA-1 X 2.5
UPC: 783786730254
Aluminum Bolt - Partial Thread - 1/2-13 UNC-2A. Hex Head .750 inch Diameter, 2.5 inch long. Packed 25 to a Bag.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |