text.skipToContent text.skipToNavigation

Alternate Catalog No. : HBA-1 X 2.0

Catalog No. : HBA-1X2.0

Description:  HBA-1 X 2.0

UPC: 783786730247

Aluminum Bolt - Full Thread - 1/2-13 UNC-2A. Hex Head .750 inch Diameter, 2 inch long. Packed 25 to a Bag.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac