text.skipToContent text.skipToNavigation

Alternate Catalog No. : HA 906

Catalog No. : HA906

Description:  2 CHASE NIP.,RGD/IMC,IRON-ZPLD,INS

UPC: 785991411751

2 Inch, Insulated Chase Nipple, Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting

Descriptors

Category

Electrical conduit nipple

Application

To Connect a Box to Conduit, Two Outlet Boxes, or Fixture Housings

Specifications

Material

Iron

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Length

1-1/8 in

Trade Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here