text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 804 NEOP WH

Catalog No. : H804NEOPWH

Description:  VINYL END CVR FOR A-1202 A-1402

UPC: 616013028834

White Neoprene End Cover for use with H-1200 series channel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Caps or tops

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Color

White

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here