Catalog No. : H500GR-C
Description: CONDUIT FITTING WITH GRD L'NUT 5IN
UPC: 786210061931
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Hubs & Accessories |
Application |
For Use with Rigid/IMC Conduit |
Specifications
Material |
Zinc |
Classifications
Brand Name |
T&B Rigid Fittings |
Standard |
CSA, UL E23018 |
Dimensions
Trade Size |
5 in |
Nominal size in inch |
Other |
Model |
Straight |
Revolving thread |
N |
Connection type screw connection to housing |
Thread |
Thread type |
NPT |
Material housing |
Zinc die-cast |