Catalog No. : H300GRA-TB
Description: BULLET HUB 3 INCHW/GRD L NUT
UPC: 786210914824
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Hubs & Accessories |
Application |
For Use with Rigid/IMC Conduit |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Rigid Fittings |
Standard |
UL E23018 |
Dimensions
Trade Size |
3 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal size in inch |
3 inch |
Model |
Straight |
Revolving thread |
N |
Connection type screw connection to housing |
Thread |
Thread type |
NPT |
Material housing |
Other |
Approved in combination with protective conduit CSA |
Y |
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
Sales Drawing |