text.skipToContent text.skipToNavigation

Catalog No. : H200GR-TB

Description:  2 IN T&B ZINC GROUNDING CONDUIT HUB

UPC: 786210913728

Made or assembled in Canada.

2 Inch Zinc Grounding Hub with Thermoplastic Insulating Throat, Sealing Ring Nitrile (BUNA-N) for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Suitable for hazardous locations use in Class I, Division 2; Class II, Division 1&2; Class III, Division 1 & 2 per NEC 501-4(b); 502-4 (a) and 503-3 (a)
  • Suitable for hazardous locations use in Class II, Groups E, F, G & Class III locations per CEC 18-202; 18-252; 18-302; 18-352.

Descriptors

Category

Electrical conduit coupling

Special Features

Hubs & Accessories

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Zinc

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A -47 N/A
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Zinc die-cast

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here