text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 195 1/4

Catalog No. : H1951/4

Description:  ROD CPLG 1/4IN STL

UPC: 785991790719

Steel Rod Couplings - for 1/4 inch Rod
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Application

For use with channel

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

1/4-20

Length

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant