text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 193 5/8 6

Catalog No. : H1935/86

Description:  THD HGR ROD 5/8-11INX6FT STL

UPC: 785991790504

Hanger Rod with Continuous Thread - 5/8 inch-11 x 6 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

6 ft

Size

5/8 Inch - 11

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant