text.skipToContent text.skipToNavigation

Catalog No. : H12Z602LD10GGAD

Description:  12V EM COMBO HAZ.LOC C1D2 GY AD

UPC: 787321141314

Exit Combination Unit, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, 120/347VAC, Housing Colour: grey, Faceplate Colour: grey, Legend Colour: red, diagnostics, audible, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.75 inches (1.146 ft, 349.25 mm., 34.925 cm, 0.349 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting