text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 122 1/2 EG

Catalog No. : H1221/2EG

Description:  TRAPNUT STRUT FASTENER 1/2 SILVERGA

UPC: 785991044188

Strut Fastener, Size 1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Precision threads trap the threaded rod for a sturdy hold that can be adjusted up or down for fine-tune positioning.
  • Functions as a hex nut, square washer, and flat washer combined.
  • Locking pin holds it in the desired position

Descriptors

Category

Electrical hangers

Special Features

Fewer parts, less installation time..results - Labor Savings!

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

SilverGalv

Classifications

Brand Name

Kindorf

Dimensions

Size

1/2

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here