text.skipToContent text.skipToNavigation

Alternate Catalog No. : H1200 130IN ALC

Catalog No. : H1200130INALC

Description:  CHNL 12GA 1-5/8X3-1/4 10FT 10IN AL

UPC: 616013130049

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 3-1/4 Inch, Length 10 Feet 10 Inches, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Aluminum channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

3-1/4 in